DNP3 SCADAPack Specific Colors

This section explains the system colors that are DNP3 SCADAPack specific. These colors are in addition to those that are specific to the parent DNP3 driver.

Each Geo SCADA Expert system is supplied with a set of default system colors. These colors comprise both ‘core system’ and driver-specific colors. Each color is used to indicate the state of an item in the database. The color is used on various Geo SCADA Expert displays to indicate that the item is in a particular state. This section covers the system colors that are specific to this particular driver. For more information, see the topics that are listed in the gray footer section at the bottom of this topic. Select the relevant entry to display the topic that you require.

NOTE: You can change a default system color by altering its color in the color palette. If you decide to do this, set the new color to be unique so that it is unlikely to be confused with other colors on your system. For information on configuring system colors, see Use the Color Palette to Define a Custom System Color in the Geo SCADA Expert Guide to Core Configuration.

Further Information

For information on core system colors, see List of Core System Colors in the Geo SCADA Expert Guide to Core Configuration.

For charts that indicate which states—and therefore which corresponding system colors—take priority over other states, including the above the DNP3 SCADAPack specific state, see System Color Priorities.

Colors that are specific to this driver's parent driver: see DNP3 Specific Colors in the Geo SCADA Expert Guide to the DNP3 Driver


Disclaimer

Geo SCADA Expert 2019