There is no Response to a SCADAPack 50 Configuration Download

If you do not receive a response from the device after you send a configuration from Geo SCADA Expert, there could be a number of reasons. These might include:

 

You can check the following:

  1. Check that there is communication between Geo SCADA Expert and the device (see There is no Communication Between Geo SCADA Expert and a SCADAPack 50 Device).
  2. Check that the Available field on the Outstation tab of the Outstation database item is not set to Receive Only (see Specify the Communications Availability of the SCADAPack 50 Device).
  3. If the Available field on the Outstation tab of the Outstation database item is set to Periodic, check that the period that is set is not causing delays (see Specify the Communications Availability of the SCADAPack 50 Device).
  4. Check the Events List for the Outstation database item to see if Geo SCADA Expert has sent SMS messages to the GSM network (see Events Lists.in the Geo SCADA Expert Guide to Lists).
  5. Check the Status display for the Outstation database item (see View a Status Display in the Geo SCADA Expert Guide to ViewX and Virtual ViewX Clients). The Expires status attribute gives an estimation of how long a response to a configuration download should take. This indicates when Geo SCADA Expert has not received a response message or that a configuration change may not have taken place.

Disclaimer

Geo SCADA Expert 2019