Configure the Simatic S7 Point Properties

Use the fields on the Simatic S7 tab to define the Simatic S7-specific properties for a digital point. For information on those fields that are common to many simple drivers, see Configure Common Point Properties in the Geo SCADA Expert Guide to Simple Drivers. Fields that are specific to digital points on the Simatic S7 driver are described below:

Example:

A scanner scans several digital points on a Simatic S7 PLC.

The scanner has this configuration:

Area: Input Register
Data Address: 10
Data Length: 14

One of the digital points has this configuration:

Number of Bits:2
Data Address: 11
Bit Offset: 5

The configuration determines that the scanner scans registers 10 to 23 within the PLC. In this block of registers, the digital point detailed above is located at register 11, starting at the sixth bit within that register, and continuing to the seventh bit.

To read the value of this point, the scanner extracts bits 6 and 7 of register 11.


Disclaimer

Geo SCADA Expert 2019