64-Bit
Install Geo SCADA Expert server, Geo SCADA Mobile Server, or Virtual ViewX server software on computers that are using one of the following operating systems:
Server Hardware
- Windows Server 2019 (Standard and Datacenter editions, 'Desktop Experience' installation option)
With Windows Server 2019, the above installation option is only offered during initial installation. Take care to select the correct installation option during that installation process.
- Windows Server 2016 (Standard and Datacenter editions, 'Server with Desktop Experience' installation option)
With Windows Server 2016, the above installation option is only offered during initial installation. Take care to select the correct installation option during that installation process.
- Windows Server 2012 Release 2 (Standard and Datacenter editions, 'Server with a GUI' installation option)
- Windows Server 2012 (Standard and Datacenter editions, 'Server with a GUI' installation option)
When you install Virtual ViewX server on a machine, ViewX is installed on that server. Whenever you connect to that server, ViewX runs on that server machine. As such, that instance of ViewX will make use of the graphical capabilities of that server machine, sharing the load with the CPU.
You can also install Geo SCADA Expert server or Geo SCADA Mobile Server software on computers that are using the following operating system:
- Windows Server 2008 Release 2 (Standard and Enterprise editions, 'Full' installation option) - Service Pack 1
Virtual ViewX server is not supported on this operating system
Desktop Hardware
For server installations, desktop class hardware is only suitable for small stand-alone Geo SCADA Expert client-server systems that are not intended to provide access to the database from either Virtual ViewX or ClearSCADA Mobile.
Use desktop class hardware for client computers, such as those that are running either ViewX, Virtual ViewX, Original WebX, or Data Access software.
The following operating systems are supported:
- Windows 10 (Professional and Enterprise editions, versions that are supported by Microsoft)
(Geo SCADA Expert is tested against the latest version of Windows 10 at the point of its release) - Windows 8.1 (Professional and Enterprise editions)
Virtual ViewX server is not supported on this operating system - Windows 7 (Professional and Ultimate editions) - Service Pack 1
Virtual ViewX server is not supported on this operating system.
ATTENTION: Windows 7, Windows 8.1 or Windows 10 should not be used for servers with more than two clients. This is because the TCP/IP security measures in these operating systems can cause significant delays.
If you intend to provide access to the database from ClearSCADA Mobile, install the server software on server class computers with 64-bit operating systems.
Likewise, to run Virtual ViewX, the Virtual ViewX server and Geo SCADA Expert server computers have to run on server class hardware with 64-bit operating systems. (Virtual ViewX client computers can use 32- or 64-bit operating systems. The Virtual ViewX client computers also require an HTML-5 compatible web browser (see Web Browser Support).)
(To run only the Original WebX client, client computers require the 32-bit version of Internet Explorer 11. Other browsers are not supported.)