Configuring a SCADAPack 50 Channel

A SCADAPack 50 Channel database item represents a physical connection between Geo SCADA Expert, a GSM modem and the GSM network. The GSM modem and the GSM network relay the SMS messages that Geo SCADA Expert sends to and receives from a device.

You need to create a SCADAPack 50 Channel database item for each telephone number that Geo SCADA Expert uses to connect to the GSM network (see Add a Driver Specific Item to the Database in the Geo SCADA Expert Guide to Advanced Drivers). You can organize these database items within a group (see Groups in the Geo SCADA Expert Guide to Core Configuration).

You configure a Channel database item by using a SCADAPack 50 Channel Form (see Display a Form in the Geo SCADA Expert Guide to Core Configuration). A Form has a number of tabs. Many of these tabs are common to many drivers (see Tabs on Channel Forms in the Geo SCADA Expert Guide to Advanced Drivers and see Tabs that are Common to Many Configuration Forms in the Geo SCADA Expert Guide to Advanced Drivers). Each tab contains a number of fields. You use these fields to configure the Channel properties (see Fields on Forms in the Geo SCADA Expert Guide to Core Configuration).

To create and configure a Channel database item, you need to be logged on to Geo SCADA Expert with a User Account that has the Configure Database feature enabled and the relevant permissions set (see Creating a User Account in the Geo SCADA Expert Guide to Security).

 

The following tabs contain SCADAPack 50 specific fields that you need to configure:


Disclaimer

Geo SCADA Expert 2021