SCADAPack x70

Create an I/O Module

Add a SCADAPack x70 575 Composite I/O Module to the database. This type of database item is available from the I/O Modules sub-branch within the SCADAPack x70 branch of the Create New menu. This particular I/O Module defines how the on-board I/O are configured on the SCADAPack 575 device. Some of the other I/O Modules that are supported by the SCADAPack x70 driver define how the inputs and/or outputs are configured on separate I/O modules that you can use to extend the number of I/O (points) on a SCADAPack x70 device.

When you create the I/O Module in the database, you can leave most of the configuration fields at the default values. For this tutorial, the only fields that you have to change on the item's configuration Form are on the SCADAPack x70 tab. They are as follows:

The I/O Module Address is fixed at 0 for an I/O Module that represents the on-board I/O on a SCADAPack x70 device. If you were configuring an I/O Module to represent a separate module that extends the number of I/O on that device, you would have to specify a suitable address for that I/O Module.

You have now configured the I/O Module.

This marks the completion of the configuration of the SCADAPack 575 device in Geo SCADA Expert. You can proceed to Export the Configuration to a .RTZ File.

Further Information

For further information about configuring a SCADAPack x70 I/O Module, see Configure I/O Modules.


Disclaimer

Geo SCADA Expert 2021