Configuring an IEC 60870-5 Outstation

In addition to the outstations listed below, Geo SCADA Expert can support other types of IEC 60870-5 outstations, using an IEC 60870-5 Extension Driver. For information on any IEC 60870-5 outstations not listed below, see the relevant IEC 60870-5 extension driver guide.

The IEC 60870-5 driver supports these types of outstation:

IEC 60870-5 Direct Outstation

An outstation that is permanently connected to the Geo SCADA Expert server via, for example, a cable, network, or a continuous radio signal.

An IEC 60870-5 Direct Outstation has one Common Address, which Geo SCADA Expert uses when it interrogates the outstation for data.

An IEC 60870-5 Direct Outstation can be independent, or can be a ‘parent’ outstation for one or more IEC 60870-5 Logical Outstations (see below). When an IEC 60870-5 Direct Outstation is a ‘parent’ outstation, Geo SCADA Expert can issue a station interrogation command to interrogate both the ‘parent’ and associated Logical outstations simultaneously. However, when requesting point data, Geo SCADA Expert interrogates each Logical outstation individually.

IEC 60870-5 Direct Link

This database item represents the IEC 60870-5 Link layer. It is recommend that ‘Direct Link’ or ‘Shared Link’ items are used to communicate with IEC 60870-5 remote devices that contain multiple common addresses. Use Direct Link when the outstation is in a Direct Set and only has access to a single direct channel.

IEC 60870-5 Shared Link

This database item represents the IEC 60870-5 Link layer. It is recommend that ‘Direct Link’ or ‘Shared Link’ items are used to communicate with IEC 60870-5 remote devices that contain multiple common addresses. Use Shared Link when the outstation is in a Shared Set and can communicate with either of two direct channels.

IEC 60870-5 Shared Outstation

Supports communication with an IEC 60870-5 outstation that can use either of two channels. The outstation needs tobe associated with a IEC 60870-5 Shared Outstation Set (each outstation in a Shared Set can communicate with the server via either channel).

Many IEC 60870-5 Shared outstations support ‘Heartbeating’. Heartbeating in IEC 60870-5 uses the Data Link command ‘Request Link Status’. Be aware that outstation devices need to support simultaneous communication on both channels from the same master (Geo SCADA Expert) in order to support Heartbeating. Before using Heartbeating on the IEC 60870-5 outstations on your system, consult the IEC 60870-5 outstation vendor’s documentation to check whether such simultaneous communication is supported. Attempts to use Heartbeating on outstations that do not support such simultaneous communication may cause erroneous behavior.

IEC 60870-5 Logical Outstation

Represents a separate physical device or logical sector that is associated with an IEC 60870-5 Direct Outstation. Each IEC 60870-5 Logical Outstation has its own Common Address.

You need to configure one or more IEC 60870-5 Logical Outstations in Geo SCADA Expert if the IEC 60870-5 Direct Outstation with which Geo SCADA Expert communicates has more than one Common Address. You need to configure one IEC 60870-5 Logical Outstation for each additional Common Address that exists on the Direct outstation.

A device may have more than one Common Address to either:

or:

You use the Parent Outstation field on the Logical Outstation Form’s Remote tab to Specify a Logical Outstation’s Parent Outstation. The ‘parent’ outstation can be an:

Abstract IEC 60870-5 Outstation

If your database structure is ‘modular’ and Group Templates are used to store ‘model’ IEC60870-5 configuration, in addition to the above types of outstation, you can add this driver-specific ‘abstract’ outstation item to your Group Templates. Converts to any of the IEC 60870-5 Outstations listed above. If your system is running an IEC 60870-5 Extension Driver, this abstract item will also convert to any additional IEC 60870-5 Outstation items supported by that extension driver.

You can only add Abstract Items to Group Templates. The abstract items appear as additional driver-specific entries when you display the context sensitive menu from a Group Template. As with other abstract items, in order to represent a ‘real’ outstation, you need to convert the abstract items into the required type of outstation within the Group Instances that reference the Group Template. For more information, see Add an Abstract Item to a Group Template in the Geo SCADA Expert Guide to Core Configuration.

IEC 60870-5 tab

For each IEC 60870-5 outstation on your system, you need to configure an IEC 60870-5 Direct Outstation, IEC 60870-5 Direct Link or IEC 60870-5 Logical Outstation (see above) in the Geo SCADA Expert database.

You configure the properties of each outstation using the fields on the appropriate IEC 60870-5 Outstation Form. Each Form has several tabs. This section explains the properties on the IEC 60870-5 tab on each Form.

For information on the other tabs, see Tabs on Outstation Forms.

For information on the minimal amount of configuration that you can undertake to produce a functional IEC 60870-5 outstation in Geo SCADA Expert, see Minimum Configuration.

Remote tab

The Remote tab appears on the IEC 60870-5 Logical Outstation Form, you can use this tab to Specify a Logical Outstation’s Parent Outstation.


Disclaimer

Geo SCADA Expert 2021